DISCONTINUED MODEL
For new constructions, we recommend the technically improved e-chain® Series E2i.26 from the igus® E2.1 product range.
Secure hold of the crossbars, improved opening principle, longer unsupported lengths, same dimensions
Series 240 is available from stock in limited numbers. For questions, please refer to your igus® contact person. Thank you for your understanding
to the E2i.26
Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
Series 240 - chain, openable along the inner radius
1.Large pins; long service life
2.Cable-friendly interior
3.Dirt-repellent
4.240 openable on the inside / 250 openable on the outside
5.Integral strain relief
6.Chamfered opening; easy assembly
7.Reinforced stop-dogs
8.Openable from both sides
Available inner widths Bi: 25 to 125mm
Available bend radii R: 55 to 250mm
Pitch: 46mm/link = 22 links/m