Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
Series EA25 - Chains to be filled along the outer radius
Combination of AUTO-GLIDE and easy chain®. The clamps, similar to tiewrap plates, are moulded directly on the e-chain® link and are available in two sizes.
Special advantages of this system:
- Auto-Glide chain links from one cast, no additional parts necessary
- Very quick installation times for long travel applications
- Guide troughs not required
- easy chain® principle: Cables and hoses can be inserted without opening the chain
- Small width, quiet operation
- Functional guarantee for the entire system with chainflex® cables