Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
2600AG series - chain, openable along the inner radius
The autoglide system has now been extended and further optimised for igus® E2/000. The autoglide crossbars ensure even longer life. A clip-on glide wing ensures safe e-chain® alignment over the first few metres of travel. The eccentric guides are fastened to the floor every 2 metres.
Chain length = S + K3
2 glide wings are required per e-chain®Local
Please note: 14mm must be added to the outer width of the chain for the width of the two gliding shoes!
We recommend that the design of your autoglide system is done by our engineers. For travels between 5.0 and 10m we recommend an unsupported e-chain®.