Ready-to-install triflex® R welding packages

Harnessed dress packs for welding robots

triflex® readychain® hose packages

Suitable for robot axes 1 to 6

Here we offer you the complete hose package for your welding robot. 
The cables and hoses have already passed through the readychain department, and there is an overhang of 1m at each end of the e-chain®.
The TRC.85 e-chain® is used for axes 3-6 and the TRLF.85 for axes 1-3.

The TRC is completely closed and protects the cables and hoses very effectively against sparks and welding beads. 

The TRCF is as robust as the TRC e-chain® and can even be opened with the snap lock.    

Welding axis 1-3

(1 m projection/side + 1 m e-chain® for each)

  • 1m TRLF.85.135.0 including mounting brackets
  • Welding cable (2x35mm² + 1x25mm²) including multi-contact TSB and TSS welding connectors
  • Control cable (18x0.75mm² + 5x0.75mm²) including rectangular connector on both ends
  • Welding control cable (5x2x0.5mm²) including rectangular connector on both ends
  • 3x hoses - DN12 red, green, blue - including fixture on both ends
Request welding packages for axes 1-3
RRC.S.001

Welding axis 3-6

(1 m projection/side + 1 m e-chain® for each)

Article No. RRC.S.002
Hose package for axes 3-6
  • 1m TRC.85.135.0 including protectors and mounting brackets
  • Welding cable (2x35mm² + 1x25mm²) including multi-contact TSB and TSS welding connectors
  • Control cable (18x0.75mm² + 5x0.75mm²) including round connector and rectangular connector
  • Welding control cable (5x2x0.5mm²) including rectangular connector on both ends
  • 3x hoses - DN12 red, green, blue - including fixture on both ends
Request welding packages for axes 3-6
RRC.S.002 dress pack



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH