The iglidur® materials for high load combine high wear resistance with the ability to withstand high (static) loads, shocks and edge loads. Within these properties they all have their own special strengths. High loads mean radial surface pressures from about 30 to well over 100 MPa (equivalent to 1,000 kg on a bushing of 10 x 10 mm).
1) Max. long-term application temperature
2) Max. permissible surface pressure at+20°C
3) Best combination for p = 1 MPa, v = 0.3 m/s, rotating