SHT-12-ZB-AWM-10x12

Zero-backlash threaded nut in linear axis

The approved SHT linear module is now supplemented by an additional component, the self-adjusting zero-backlash threaded nut. For movements that require repeat accuracy and those which are implemented using steep thread 10x12 and 10x50, the ZB provides for a minimal life-long backlash.

Lubricant- and maintenance-free

High precision independent of load

Self-adjusting

Quiet

Resistant to corrosion


Application areas:Lab and medical technology, general mechanical engineering


Dimensions [mm]

Ordering number Stroke length steel shaft
additional weight
Max. stat. load capacity A Al H E1 E2 E3    
    [kg] (per 100 mm)[kg] axial[N] radial[N] -0,3 -0,3   +0,15 +0,15 +0,15    
Ready for shipping in 10 working days SHT-08-ZB-AWM-6.35X12.7 (1) 300 0 100 400 65 65 23 52 55 55 339.26 USD Add to shopping cart
Ready for shipping in 10 working days SHT-08-ZB-AWM-6X2P1 (1) 300 0 100 400 65 65 23 52 55 55 355.75 USD Add to shopping cart
Ready for shipping in 10 working days SHT-12-ZB-10X12 (1) 500 0.8 0.2 150 600 85 34 70 73 73 351.15 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Tapered off spindle end

Ordering number I R f lt tk
±0,1
ts tg kt
±0,1
s sk sg kq d T l2 d2 ha
Ready for shipping in 10 working days SHT-08-ZB-AWM-6.35X12.7 (1) 96 32 1.5 15.5 10 5.5 M6 7 4.2 8 M5 4.6 8 6,35x12,7 17 6,35 13
Ready for shipping in 10 working days SHT-08-ZB-AWM-6X2P1 (1) 96 32 1.5 15.5 10 5.5 M6 7 4.2 8 M5 4.6 8 TR6x2 17 TR6x2 13
Ready for shipping in 10 working days SHT-12-ZB-10X12 (1) 2 11 6.6 M8 6.4 6.3 10 M6 6 12 17 10x12
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Tapered off spindle end


Ready for shipping in 10 working days