UNIFILL SpA, ITALY

Forming, filling and sealing machine / Filling technology

drylin® high temperature bearings are used in the tool guide system of this forming, filling and sealing machine. The bearings are exposed to temperatures up to 120°C and run without lubricants. The chemical resistance of the iglidur® X material makes the guide system insensitive to aggressive cleaning. Thus downtimes are minimized.

Forming, filling and sealing machine Application at high temperature, resistant to chemicals

More on applied products here

Further interesting applications from extremely diverse areas can be found here.