Lifting device to lift a PET bottle when screw fitting

manus® 2005

"All bearings must be free of grease and work with low wear. The material must withstand all chemical agents used in the food industry. The lifting speed amounts to maximum of 70 mm/sec, which is 70-mm stroke per second. All bushings must be axially secured. The bushings must be washable.

Application of drylin® R, JUM liner

Pairing with shafts made of VA Ra 0.8

The liner also compensates for a minor misalignment in the axles.
The most important feature is the grease-free and chemical resistant version with about 100 bushings per machine. ”

Herbert Bernhard, KHS, Bad Kreuznach

More on applied products here

Further interesting applications from extremely diverse areas can be found here.

Go to manus® contest