Lubrication-free bearing support made easy: drylin® drive technology

drylin modular system for drive technology with innumerable combination options

All linear modules from the extensive drylin linear system are lubrication-free and can be automated with ease. The product range includes linear modules for manual format adjustments, motorised linear axes and linear robots as entire line, flat or room solutions. New features include strong SAW installation sizes with lead screws, a fast, lightweight ZLN toothed belt axis, a new delta robot with up to 10 times the workspace volume and new multi-axis linear robots for larger workspaces. In addition, new BLDC and lead screw motors supplement the drylin E motor range.

drylin ZLN-40 linear axis

The drylin® ZLN linear axis combines the flat and lightweight design of the drylin® N linear guide with the dynamics of a toothed belt axis.

drylin GRR

Self-lubricating and maintenance-free drive technology drylin GRR with direct drive via rack.

drylin tandem modular axis

Ideal thanks to the double belt, if several linear carriages need to be moved quickly and independently of each other.

News highlights