My contact person
Select location

KASTO GmbH & Co. KG MASCHINENBAU

Clamp lever in storage system for long items

Main criteria for the application

Insensitive to edge load

maintenance free




In this application, the resistance to edge loads is of great significance besides the complete freedom from maintenance and lubrication. Surface pressures reach up to 35 MPa.

iglidur® G

 

Article number: Max. stat. operation temperature Paint Coefficient of surface friction, dyn.
  surface pressure (20°C)     against steel (μ)
iglidur® J plain bearing 35 MPa -50°C / +120°C yellow 0,06-0,18

More on applied products here
Further interesting applications from extremely diverse areas can be found here.