igubal® spring-loaded fixing clip
igubal® bearings can be found quickly in case of misuse or crash of the system through detectable materials. This means that even the smallest fragment can be found by freely available metal detection equipment.
Clevis joint made of RN246, detectable.
- Resistant to dust and dirt
- Maintenance-free and lubrication-free
- Vibration dampening
- Lightweight
Typical application areas- Food industry
- Packaging
- Heavy duty
- Automotive industry
- Disposal technology
- Automation
You will find plenty of additional application areas at our [Link id="9"]
- When particles should be detectable
- If you need maintenance-free materials
- When dimensional series E and K components are to be fitted
- If high compressive strength is required
When not to use it?- If temperatures are higher than +80 °C
- If diameters above 16 mm are required
- If rotation speeds higher than 0.5 m/s are required
[Link id="8"] |