e-chains® systems for galvanising, fertiliser production and other demanding environments

The guidelite plus guide system is a guide trough enclosed on both sides and made exclusively of polymer components.
The guidelite plus is made of chemical resistant EG material and has a high guiding stability.
  • 500mm long trough components
  • Connection via fixed hooks and loose plug-in connection to react to temperature fluctuations
  • Quick, easy replacement possible
  • Quieter than metal guide troughs
  • Much more cost-effective than a comparable stainless steel trough
  • Very light

Order example:

Sample order for 30m travel with an E4.42.137.150.0.EG+ is as follows:
• 15 pieces 9GP.150.00.1000.EG+ (1m trough without glide bar)
• 15 pieces 9GP.150.64.1000.EG+ (1m trough with glide bar)
• 1 piece 9GP.150.64.167.E4.42.FP EG+ (fixed end module)
• 60 pieces 9GP.150.167.EG+ (connecting bars)
 
The fixed end module always includes the connecting bars, which no longer have to be ordered separately.

guidelite plus product range

Guide trough

Part No. Height glide bar [mm] for e-chain®
ready for shipping in 72 hours 9GP.150.00.1000.EG+ without glide bar 0 All 105.15 BGN Add to shopping cart
ready for shipping in 72 hours 9GP.150.64.1000.EG+ with glide bar 64 3838CR/E4.42/H4.42 115.02 BGN Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Quote request Quote request
myCatalog myCatalog

Connecting bar

Part No. Inner width trough [mm] Outer width chain [mm]
min.

max.
Delivery time on request 9GP.150.96.EG+ 96 92 95 Upon request Add to shopping cart
Delivery time on request 9GP.150.107.EG+ 107 103 106 Upon request Add to shopping cart
Delivery time on request 9GP.150.118.EG+ 118 114 117 8.47 BGN Add to shopping cart
ready for shipping in 72 hours 9GP.150.122.EG+ 122 118 121 8.52 BGN Add to shopping cart
Delivery time on request 9GP.150.137.EG+ 137 133 136 Upon request Add to shopping cart
Delivery time on request 9GP.150.143.EG+ 143 139 142 Upon request Add to shopping cart
ready for shipping in 72 hours 9GP.150.167.EG+ 167 163 166 9.34 BGN Add to shopping cart
ready for shipping in 72 hours 9GP.150.204.EG+ 204 200 203 10.78 BGN Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Fixed end modules

Part No. Inner width trough [mm]*
Delivery time on request 9GP.150.64.122.E4.42.FP+ 122 Upon request Add to shopping cart
Delivery time on request 9GP.150.64.167.E4.42.FP+ 167 Upon request Add to shopping cart
Delivery time on request 9GP.150.64.204.E4.42.FP+ 204 Upon request Add to shopping cart
Delivery time on request 9GP.150.64.122.3500.FP+ 122 Upon request Add to shopping cart
Delivery time on request 9GP.150.64.167.3500.FP+ 167 Upon request Add to shopping cart
Delivery time on request 9GP.150.64.204.3500.FP+ 204 Upon request Add to shopping cart
ready for shipping in 72 hours 9GP.150.64.167.E4.42.FP.EG+ 167 233.73 BGN Add to shopping cart
ready for shipping in 72 hours 9GP.150.64.204.E4.42.FP.EG+ 204 237.79 BGN Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

*Info: If the clearance is too small, it may be necessary to press the mounting bracket into the trough at the fixed point. This will leave the trough without problems.

igumid EG+ GLP material properties

User report

e-chain and guidelite plus in use Wiegel Verwaltung GmbH & Co KG
Energy chain and plastic trough made of chemical-resistant plastic from igus® have been successfully in use for years
 

ready for shipping in 72 hours
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH