Suitable for the following systems: | When do I take them: | When do I not take them: | Assembly index | Definable tensile strength | Price index | Modularity | Dynamics |
---|---|---|---|---|---|---|---|
E2/000, R2 e-tubes, E6, T3 | Cost-effective, fast strain relief for simpler application with small spaces and medium accelerations. Also available as single parts for fixed applications, e.g. in cabinets, etc. | For high loads | + – | – | ⬤⭘⭘ | Yes | high |
Part number | For the following fastenings | Cable diameter max. [mm] |
A [mm] |
||
---|---|---|---|---|---|
CFN.20 | 92.42 ... /92.42 ... E | 20 | 10.8 | 2.18 BGN | |
CFN.30.52 | 92.52 ... /92.52 ... E | 30 | 16.8 | 2.33 BGN |
Part number | For the following fastenings | Cable diameter max. [mm] |
A [mm] |
||
---|---|---|---|---|---|
CFN.20.N35 | Normschiene 35 | 20 | 20 | 3.69 BGN |