Double joint

Cut costs and save money using removable ball studs

Customer specific dimensions and designs can be removed on both sides, which enables them to be replaced.
 

Maintenance free

Ball studs made out of steel, stainless steel, plastic

Easy assembly and disassembly of the ball studs due to defined forces

Configurable online

Low-weight


 
Double joint areas of application:Automotive industry, automation, agricultural engineering, plant construction, automotive engineering

Double joint  
Double joint  
Double joint  
Alternative for prototype construction and small batches

igubal® double spherical bearing WDGM

igubal® variable double spherical bearing

igubal® double spherical bearing WDGM    

Removable angled joints

Easy assembly and disassembly of the ball pins by defined forces

Removable angled joints    

igubal® coupling bars configurator

For serial applications - alternative: double joint WDGM
Stocking distributor
Hennlich OOD | Хенлих ООД
ул. Брезовско шосе №147А, Рота център, ет. 3
4003 Пловдив
Tel.: +359 32 511326
Fax: +359 32 621929

igus® EOOD | игус ЕООД
2, Lui Ayer str., fl.4, off. 4
1404 Sofia
Tel.: +3359 2 850 8409
Tel: +359 876 210 214
Fax: +359 2 850 8409

igus® contact: i_Bulgarien_E@igus.de

Хенлих - интернет страница

Contact E-Mail

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

Повече от 100.000 продукта на склад. Може да поръчате от понеделник до петък от 8:30 до 20:00 и събота от 8:30 до 12:00!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration