Radial deep groove ball bearings

The xiros® radial deep groove ball bearings consist of high-performance polymers, whereby stainless steel or glass balls move in the cage. This has many advantages: The polymer bearings are up to 40% more cost-effective and 60% lighter than comparable metal bearings. They nevertheless meet the requirements of everyday industrial life; thanks to many years of research work in the igus® laboratories, the polymer bearings are corrosion-free, media- and temperature-resistant and therefore long-lasting. In addition, they enable maintenance-free, low-friction and hygienic dry operation. Without a single drop of lubricating oil.

Filter

Size
Parameters
Temperatures
Requirements
Material
Design

Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Number of products: 28

xiros® radial deep groove ball bearing, xirodur B180, stainless steel balls, cage made of xirodur B180, mm
  • Smooth-running
  • Dirt-resistant
  • Cost-effective
  • Lowest wear
  • Suitable for contact with food
  • Seawater resistant
  • Balls material: Stainless steel
2.52 USD/Pc.
71 items, thereof ready for shipping from Germany:
71 ready for shipping in 24 - 48 hours
To the product page
xiros® radial deep groove ball bearing, xirodur B180, glass balls, cage made of xirodur B180, mm
  • non-metallic
  • lowest wear
  • smooth running
  • low humidity absorption
  • chemically resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Balls material: Glass
2.52 USD/Pc.
71 items, thereof ready for shipping from Germany:
69 ready for shipping in 24 - 48 hours
To the product page
xiros® radial deep groove ball bearing, xirodur B180, stainless steel balls, cage made of PE, mm
  • contact with food
  • smooth running
  • low humidity absorption
  • dirt resistant
  • cost-effective
  • Balls material: Stainless steel
4.46 USD/Pc.
11 items, thereof ready for shipping from Germany:
11 ready for shipping in 48 - 72 hours
To the product page
xiros® radial deep groove ball bearing, xirodur B180, stainless steel balls, cage made of PA, mm
  • smooth running
  • low humidity absorption
  • dirt resistant
  • Balls material: Stainless steel
3.45 USD/Pc.
28 items, thereof ready for shipping from Germany:
6 ready for shipping in 24 - 48 hours
20 ready for shipping in 48 - 72 hours
To the product page
xiros® radial deep groove ball bearing, xirodur B180, glass balls, cage made of PA, mm
  • non-metallic
  • smooth running
  • low humidity absorption
  • dirt resistant
  • Balls material: Glass
5.25 USD/Pc.
27 items, thereof ready for shipping from Germany:
6 ready for shipping in 24 - 48 hours
19 ready for shipping in 48 - 72 hours
To the product page
xiros® radial deep groove ball bearing, double row, xirodur B180, stainless steel balls, cage made of PA, mm
  • Higher loads
  • Less expensive than two comparable bearings
  • smooth running
  • low humidity absorption
  • dirt resistant
  • Balls material: Stainless steel
8.48 USD/Pc.
2 items, thereof ready for shipping from Germany:
2 ready for shipping in 48 - 72 hours
To the product page
xiros® radial deep groove ball bearing, double row, xirodur B180, glass balls, cage made of PA, mm
  • Higher loads
  • Less expensive than two comparable bearings
  • non-metallic
  • smooth running
  • low humidity absorption
  • dirt resistant
  • Balls material: Glass
Upon request
2 items, thereof ready for shipping from Germany:
2 ready for shipping in 48 - 72 hours
To the product page
xiros® radial deep groove ball bearing, labyrinth seal, xirodur B180, stainless steel balls, cage made of xirodur B180, mm
  • contact with food
  • smooth running
  • low humidity absorption
  • chemically resistant
  • seawater resistant
  • dirt resistant
  • cost-effective


 
  • Balls material: Stainless steel
Upon request
1 items, thereof ready for shipping from Germany:
1 ready for shipping in 48 - 72 hours
To the product page
xiros® radial deep groove ball bearing, one-sided cover plate, xirodur B180, glass balls, cage made of xirodur B180, mm
  • non-metallic
  • smooth running
  • low humidity absorption
  • chemically resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Balls material: Glass
xiros® radial deep groove ball bearing, cover plate at one end, xirodur B180, stainless steel balls, cage made of PA, mm
  • smooth running
  • low humidity absorption
  • dirt resistant
  • Balls material: Stainless steel
3.45 USD/Pc.
10 items, thereof ready for shipping from Germany:
9 ready for shipping in 48 - 72 hours
To the product page
xiros® radial deep groove ball bearing, cover plate at one end, xirodur B180, glass balls, cage made of PA, mm
  • mon-metallic
  • smooth running
  • low humidity absorption
  • dirt resistant
  • Balls material: Glass
6.25 USD/Pc.
9 items, thereof ready for shipping from Germany:
8 ready for shipping in 48 - 72 hours
To the product page
xiros® radial deep groove ball bearing, labyrinth seal, xirodur B180, glass balls, cage made of xirodur B180, mm
  • non-metallic
  • smooth running
  • low humidity absorption
  • chemically resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Balls material: Glass
xiros® radial deep groove ball bearing, xirodur A500, glass balls, cage made of PEEK, mm
  • higher temperatures
  • non-metallic
  • smooth running
  • low humidity absorption
  • chemically resistant
  • seawater resistant
  • dirt resistant
  • Balls material: Glass
14.77 USD/Pc.
30 items, thereof ready for shipping from Germany:
10 ready for shipping in 48 - 72 hours
To the product page
xiros® radial deep groove ball bearing, xirodur A500, PAI balls, cage made of PEEK, mm
  • Especially suitable for use in a vacuum
  • Higher temperatures
  • Metal-free
  • Smooth running
  • Low moisture absorption
  • Chemical resistance
  • Dirt-resistant
  • Balls material: Polyamideimide (PAI)
36.33 USD/Pc.
5 items, thereof ready for shipping from Germany:
5 ready for shipping in 48 - 72 hours
To the product page