iglidur® F, flange bearing, mm - FFM

Electrically conductive, highly pressure-resistant

iglidur® F, flange bearing, mm - FFM
iglidur® F, flange bearing, mm - FFM drawing
1 from 2
iglidur® F, flange bearing, mm - FFM
iglidur® F, flange bearing, mm - FFM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: FFM-0405-04
  • Material: iglidur® F
  • Form: Shop flanged bearings
  • Dimensions:
    • d1 4 mm
    • d2 5.5 mm
    • d3 9.5 mm
    • b1 4 mm
    • b2 0.75 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Resistant to edge pressure
  • Resistant to high loads (>60N/mm²)
  • Electrically conductive
iglidur® F | Electrically conductive, highly pressure-resistant
Highest stiffness and hardness, in addition particularly conductive: when it comes to the electrical conductivity of plain bearings, i.e. especially in applications where electrostatic charging must not occur, iglidur® F is the right choice. Moreover, the iglidur® F plain bearings are extremely pressure-resistant. At room temperature, they could be statically loaded up to 105MPa.

Typical applications

Automotive
Textile industry

Find more applications here:
Industry solutions

 
When to use it?
  • When the bearing should be electrically conductive
  • For high static loads
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Contact details

Rosen Sultanov
Rosen Sultanov

igus-icon-phone

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h