iglidur® slewing ring, PRT-04 standard with assembled drive pin, aluminium body, sliding elements made from iglidur® J
igus-icon-lupe
igus-icon-lupe
1 of 2
Easy replacement and extension: modular construction kit design
Easy drive pin for couplings
Wear-resistant and maintenance-free iglidur® J sliding elements
igus-icon-lieferzeitPRT-04-60-DP
120
The new PRT-04 series flexibly adapts itself to your requirements. With integrated drive pin for direct connection to motors.
iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free, dry operation. The design is not based on re-circulating components, but on maintenance-free sliding elements made of the proven tribologically optimised iglidur® materials in combination with rings made of lightweight, hard-anodised aluminium.
The PRT-04 with drive pin offers you the following advantages:
Easy drive pin for couplings
Extensive modular system
Particle emission test in the Fraunhofer IAF-compliant cleanroom laboratory
The sliding elements made from iglidur® J are our best all-rounders. They are characterised by a low coefficient of friction during dry operation. Furthermore, this material has low moisture absorption and convinces with good chemical resistance.
Do you have a cleanroom application? With our iglidur® J sliding elements, you can also use the PRT-04 in cleanrooms. Please contact us for further information.