<font size="7">Automatic &amp; reliable</font><br>Refrigerated counter locking system</font>
Refrigerated counter locking system
  • What was needed: An automatic locking system for refrigerated counters
  • Requirements: 100 % lubrication and maintenance-free, durable, cold-resistant, cost-effective, quiet and vibration-free, food-compliant, low friction
  • Products used: dryspin® Flanged threaded nut made of iglidur® J, dryspin® threaded spindle made of stainless steel in thread size 10x50, 
    drylin® E stepper motor
  • Success for the customer: The Italian company Cisaplast builds an automatic closing system for refrigerated counters. For the door movement guides, the experts use stepper motor type drylin® and flanged threaded nuts from the dryspin® series made from the high-performance plastic iglidur® J. The components can be used without external lubricants, are maintenance-free, lightweight, cost-effective and durable.

Problem

Solution

The products used

Lead screws
Flange lead screw nut
Stepper motor

Application video

Configure lead screw drive:

Filling system

Improve technology ... reduce costs:

Tech up, Cost down

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 511326Write e-mail

Shipping and consultation