Конектор Yamaichi, вкл. Контакти

MAT0176759 product image
igus-icon-lupe
  • Max. continuous nominal current: 2.1A
  • Insertion cycles: 1,000
  • Temperature range -20 °C to +120 °C
  • Housing material: plastic PBT, UL94V-0
igus-icon-lieferzeit-dotMAT0176759
4 (Ethernet) + 2 (Power)
Y-CONKIT-21