e-spool flex cable reel without slip ring | With housing | Extension length 5m to 15m

SPF.250.08.01.H product image
igus-icon-lupe
  • No slip ring: no contact wear due to corrosion, contamination or adhesion
  • Service life of up to 10,000 cycles
  • Universally installable
  • Cable can be replaced easily Available in different
  • variants: with hand crank (H), retaining spring (SP or SB), inlet brake (SB)

Note: Please consider VDE 0298 Part 5 (current carrying capacity and conversion factors for wound cables) when selecting your cables and using e-spool flex
igus-icon-lieferzeitSPF.250.08.01.H
15000
H = ръчно (с ръчна манивела)
Не сте сигурни дали пасва?