igus-icon-lupe
igus-icon-lupe
1 от 2
- Extremely low weight
- Ideal in combination with liners made from iglidur® J/J200
- Low wear
- Corrosion-free
- Aluminium EN AW 6060/6061 (ALU)
igus-icon-lieferzeit-dotAWMR-12
12
Tube
Drylin® R aluminium hollow shaft, AWMR is made from EN AW 6061/6060. It is hard anodized with a hardness up to 550 HV. Due to the technical surface finish slight color variations may occur between shafts. This shaft is cut to a tolerance of +/- 1 mm unless otherwise specified. Custom tolerances are available on request. Our iglide J and J200 liners pair best with our anodized aluminum shafting. A160 and E7 can also be used on this shafting material while our X liners should be avoided.