<font size="7">For plastic cups</font><br>A cup closing machine</font>
Tub closing machine
  • What was needed: A cup closing machine that automatically places a lid on plastic cups in fast food restaurants
  • Requirements: 100% lubrication and maintenance-free, durable, heat-resistant, moisture-resistant, lightweight, quiet and vibration-free, food-compliant
  • Products used: drylin® R Housing bearing
    (FJUMT-01-10), drylin® linear guide (TK-04-12), 
    dryspin® flange-lead screw nut (DST-JFRM) and spindle as well as iglidur® W300 plain bearing (WFM-0608-04)
  • Success for the customer: The machine's moving components are designed to withstand over 300,000 cycles. The design engineers therefore use the housing bearings, linear guide, flange-lead screw nut from the dryspin® series and plain bearings from the iglidur® W300 series. All components are suitable for the food industry because they function lubrication-free. They also operate almost silently.

Problem

Solution

The products used

Lead screws
Flange lead screw nut
Pillow blocks
Plain bearings
Linear guide

Further application videos

Order online:

Filling system

Configure lead screw drive:

Filling system

Improve technology ... reduce costs:

Tech up, Cost down

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 511326Write e-mail

Shipping and consultation