Modular drive technology from drylin

Lubrication-free linear axes with lead screw, toothed belt and gear rack

Drive technology overview

Our linear axis & accessories at a glance

Linear axes with lead screw

Linear axes with lead screw

  • Size ø 6 - 50mm
  • Self-locking trapezoidal thread
  • For manual and electrical adjustments
Linear axes with toothed belt

Linear axes with toothed belt

  • For fast positioning
  • For stroke lengths up to 3000mm
  • Also as cantilever axis and counter-rotating axis
 Linear axes with gear rack

Linear axes with gear rack

  • Ideal as an axis in multi-axis superstructures
  • Ready for connection with motor and control unit
XY tables for adjustment tasks

XY tables for adjustment tasks

  • Linear modules with 2 adjustment directions
  • For work surfaces up to 500mm x 500mm
Electric motors

Suitable electric motors

  • Stepper motors, DC motors and EC/BLDC motors
  • Various sizes and designs
Technical accessories

Technical accessories

  • For manual and electric adjustment
  • Operating elements, fixing and mounting accessories
DDX

Drive technology configurator

Customised linear axes according to your requirements

When do I use which drive for my system?

DRE_ICON_drylin_e_lead_srew_icon_EN_1

Lead screw drive

DRE_ICON_drylin_e_toothed_belt_icon_EN_1

Toothed belt drive

DRE_ICON_drylin_e_gear_rack_icon_EN_1

Rack and pinion drive

Advantages of drive technology from drylin

Lubrication and maintenance-free

Lubrication-free

Quiet

Quiet

Cost-effective

Cost-effective

Sustainable

Sustainability

Temperature-resistant

Temperature

Customisable & ready to connect

Ready to connect icon

Application examples of drive technology

Drive technology application example Art Robotics

Special measuring setup with lead screw axes

Drive technology application example

3D printer for concrete l Lubrication-free solution in a dusty environment

Drive technology in an order picking unit

Electric drive technology in an automated positioning system

AWB

Further application examples

Further information on drive technology

Free sample

Sample

Matching electric motors

Electric motors

Request white paper

Drive technology white paper

Frequently asked questions from our customers

  1. Toothed belt drives offer high acceleration and repeatability. They are therefore particularly suitable for pick-and-place machines, packaging systems, 3D printers and other applications where fast and precise positioning is required.
  2. Lead screw drives offer high load capacity, precision and power transmission. They are therefore well suited for CNC milling, laser marking machines, machine tools and robotics applications. The lead screw drive ensures strong and accurate positioning.
  3. Rack and pinion drives offer a combination of high speed, precision and load capacity. Applications for linear drives with gear rack can be found in material handling, packaging, production line automation and other areas where fast and accurate positioning over long distances is required.
DDX

Drive technology configurator

Customised linear drives according to your wishes

  • Quick and easy configuration
  • Optional accessories
  • Detailed parts list
  • Fast delivery* (ready to ship from 48 hours)

You might also be interested in

drylin electric motors

Motors
  • Different options with encoder or brake
  • Various connections such as stranded wire, Molex or metric connector
  • Various types of protection for splash water, vacuum and more

drylin motor control systems

Motor control systems
  • With and without housing
  • For different motor types
  • Sample programs for download
  • Free video instructions

drylin motor cables

Cables
  • 3, 5, 10 or 20 metres in length
  • Various outer materials
  • Straight and angled connectors
  • Available from stock

Would you like a little more automation?

LCA

Low Cost Automation

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 511326Write e-mail

Shipping and consultation