igubal® clevis jointigubal® clevis joints can also be used under rough conditions without any problems. In humid or wet environments, they are resistant to weak acids and alkalis. The insensitivity to dirt and dust should be emphasised.
igubal® clevis joints are all made from solid polymer igumid® G acc. to DIN 71752, which can be combined with E dimensional series rod ends.igumid® G is a particularly impact-resistant, long fibre reinforced polymer. Suitable for temperatures from -30°C to +80°C in long-term use.
- Lightweight
- High rigidity
- Absolute corrosion resistance
- High tensile force
- Vibration-dampening
- Noise-dampening
- Can be combined with rod ends of the dimensional series E
Typical applications- Food industry
- Packaging
- Heavy duty
- Automotive industry
- Disposal technology
- Automation
You will find many other areas of application in our industry solutions
When to use it?- If high rigidity is required
- If corrosion resistance is required
- If no lubrication is to be used
- If you want to save weight
- If maintenance-free, dry operation is required
- If simple assembly is required
- In combination with pneumatic cylinders and gas struts
| When not to use it?- If temperatures are higher than +80°C
- When diameters above 20mm are required
Use our filter options to find the suitable product |