This solution was already presented in 2015. The e-rib is clipped onto a corrugated hose. The sizes of the hoses are independent for the use of the e-rib. The e-rib stabilises the corrugated hose so that it can only move in one direction. Guide elements on the sides give the corrugated hose a certain unsupported length.
Advantages summarised:
Part No. | NW | Outer height | Inner width | Outer width | Length | Unit price | ´|
---|---|---|---|---|---|---|---|
Hose | ha | Bi | Ba | mm | |||
EL.00.23.0 | 23 | 30 | 28 | 41 | 147 | 5.82 BGN | |
EL.01.29.0 | 29 | 35 | 27 | 44.5 | 100 | 4.10 BGN | |
EL.00.36.0 | 36 | 43 | 42 | 56 | 147 | 7.01 BGN | |
EL.00.48.0 | 48 | 54 | 54 | 68 | 147 | 9.34 BGN |