News Page

This is a news page

Two Column with Image on the right

SLS Powder Material

Image
  • High wear resistance and great strength for sliding applications and gears
  • Best seller in 3D printing service
  • Can be processed with suitable commercially available laser sintering machines

FDM Filament

Image
  • Materials for special requirements such as FDA, high-temperature & chemical resistance
  • 1.75mm and 3mm diameters
  • High wear-resistance
  • Low coefficients of friction

DLP Resin

Image
  • World's first wear-resistant DLP resin
  • 30-60x longer service life compared to conventional 3D printing resins
  • Gears with the tooth module of 0.2 possible
  • High level of detail: resolution up to 35 μm

drylin® W linear guide rails

Image
  • Easy alternative to ball guides
  • Identical in connection and drilling dimensions
  • Automatic adjustable bearing clearance
  • High static load capacity
  • Rails in silver or black anodize
  • 4 rail widths between 17-80 mm

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation