e-spool®: spring-driven cable drum with no slip ring

Spring cable drums e-spool without slip ring for telescopic applications, platforms and cranes

  • All in one system: Different media (electricity, data, liquids) can be combined in one system
  • Space-saving: Cable drum with spring drive without slip ring
  • Simple installation: Subsequent addition and replacement of cables possible
  • Extension lengths of up to 2m and 14m
  • Maximum extension and retraction speed 1m/s
  • No tensile strain on the cables
  • Variable use - energy supply possible in all directions

FAQ - frequently asked questions

  • e-spool flex and e-spool SPC with manual extension if only one cable has to be guided very slowly or by hand.
  • e-spool theatre for overhead applications in public spaces
  • All other e-spool spring cable drums must be selected according to the extension length and filling volume/cable diameter.
  • e-spool flex with 10,000 movements
  • e-spool standard with 70,000 cycles
  • e-spool HD with 40,000 cycles
  • e-spool theatre with 40,000 cycles
  • In the case of unshielded cables, use cables with a TPE outer jacket wherever possible.
  • Use shielded cables from the CFROBOT family.
  • Make sure that all cables should have an outer diameter of <17mm.
  • Do not exceed the maximum bend radii of 44mm in the inner radius and 77mm in the outer radius.
e-spool with cable retraction system and connected lead cable.

Cable drum e-spool flex

e-spool system for energy guidance with a compact drum and guide unit.

e-spool compact

igus e-spool cable drum with coiled power cable.

e-spool with manual pull-out

e-spool cable reel with guiding system for power supply in moving applications.

e-spool standard

e-spool cable reel with guiding system for power supply in moving applications.

HD e-spool

e-spool with cable drum and guidance system for moving applications.

e-spool power

e-spool theater with TBHD42 for stage technology, complete set with travel up to 15 m.

e-spool theatre

e-spool with microphone cable for stereo microphones used on stage.

e-spool microphone stereo

Be inspired - examples from the real world with e-spool

distribution rules for e-spool spring cable drums

Assembly instructions

Documentation and assembly instructions for the igus e-spool system.

Documentation - assembly instructions

  • Outdoor applications
  • e-spool applications that are operated overhead in public spaces (spectator stands, stages, etc.)

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation