e-spool® standard and HD options

e-spool® standard and HD options
  • Flexible energy supply - guidance of different media in one system
  • Flexible use - energy supply in any direction is possible
  • Cost-effective - twisterband enables rotary movement
  • Space-saving - energy chain retracts into a compact unit
  • No tensile strain on the cables
  • Cables can be retrospectively added or changed
  • iF Product Design Award 2013

FAQ - frequently asked questions

  • e-spool flex and e-spool SPC with manual extension when only one cable is to be routed very slowly or manually.
  • The theatre e-spool in overhead applications in public spaces
  • All other e-spool spring cable drums should be selected depending on the extension length and filling volume/cable diameter
  • e-spool flex with 10,000 movements
  • e-spool standard with 70,000 cycles
  • e-spool HD with 40,000 cycles
  • Theatre e-spool with 40,000 cycles
  • Where possible, cables with a TPE outer jacket should be used for unshielded cables.
  • Shielded cables should be chosen from the CFROBOT range.
  • All cables should have an outer diameter of < 17mm.
  • The maximum bend radii of 44mm in the inner radius and 77mm in the outer radius are observed.

Technical data

Speed v Max. 1m/s
Acceleration a max. 1m/s²
Lateral speed Max. 1m/s
Lateral accelerationMax. 1m/s2 (radial) / 0.25m/s2 (axial)
Temperature range0 - 70°C / HD options: 0 - 80°C

e-spool standard - option with a twisterband

Part No. Length [mm]Weight [kg]Fill weight vertical [kg/m]
SP1.400.4000.01.L.0 400013.51
SP1.400.4000.01.R.0 400013.51
SP1.600.4000.03.L.0 4000331
SP1.600.4000.03.R.0 4000331
SP1.700.7000.03.L.0 7,000381
SP1.700.7000.03.R.0 7,000381
SP1.850.14000.03.L.0 14000481
SP1.850.14000.03.R.0 14000481

e-spool standard - option with two twisterbands

Part No. Length [mm]Weight [kg]Fill weight vertical [kg/m]
SP2.600.4000.03.L.04000401
SP2.600.4000.03.R.0 4000401
SP2.700.7000.03.L.07,000451
SP2.700.7000.03.R.0 7,000 451
SP2.850.14000.03.L.0 14000 551
SP2.850.14000.03.R.0 14000 551

e-spool HD - option with a twisterband

Part No. Length [mm]Weight [kg]Fill weight vertical [kg/m]
SPHD1.400.4000.01.L.0400017.21
SPHD1.400.4000.01.R.04000 17.21
SPHD1.600.4000.03.L.04000521
SPHD1.600.4000.03.R.0 4000521
SPHD1.850.14000.03.L.0 14000671
SPHD1.850.14000.03.R.0 14000671
SPHD1.700.7000.03.L.07,00056.51
SPHD1.700.7000.03.R.0 7,00056.51
SPHD1.700.7000.04.L.0 7,000762
SPHD1.700.7000.04.R.0 7,000762
SPHD1.850.14000.04.L.0140001352
SPHD1.850.14000.04.R.0140001352
SPHD1.1050.21000.04.L.0210001451
SPHD1.1050.21000.04.R.0210001451

e-spool HD - option with two twisterbands

Part No. Length [mm]Weight [kg]Fill weight vertical [kg/m]
SPHD2.600.4000.03.L.0 4000591
SPHD2.600.4000.03.R.0 4000591
SPHD2.700.7000.03.L.0 7,000641
SPHD2.700.7000.03.R.0 7,000641
SPHD2.850.14000.03.L.0 14000 741
SPHD2.850.14000.03.R.0 14000741
SPHD2.700.7000.04.L.07,000842
SPHD2.700.7000.04.R.07,000842
SPHD2.850.14000.04.L.0 140001432
SPHD2.850.14000.04.R.0 140001432

Filling guidelines for the e-spool

Assembly instructions

e-spool assembly instructions

Documentation - assembly instructions

Real-world examples

Mobile wind machine

Winding system with e-spool

e-spool applications

  • Outdoor applications
  • e-spool applications that are operated overhead in the public area (spectator stands, stages, etc.)

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation