Multicoloured Chainflex cable in cross-section.

Application examples: chainflex cables in use

chainflex® works. Or you get your money back.

Selected application examples with chainflex cables

Roller energy chain on ship unloaders over 400m travel

Igus Product

On a 441.3 m travel, a roller energy chain reduces the drive power by 75%

Energy chain at the bulk goods ship loader in the Baltic Sea port of Wismar

Igus Product

Since the final commissioning of the ship loader in 2000, no disturbances have occurred in the energy chain, neither mechanical nor concerning cables.

Handling system

Igus Product

Robot handling system for printed circuit boards. Flexible energy supply in use in clean room technology.

Woodworking industry

Igus Product

The energy chains pre-fitted by igus® create a durable, low-wear connection on the tools.

Lathe and grinder with durable energy chains

Igus Product

Top condition even after 9 years - Pre-assembled energy supply system for precision machines under aggressive environmental conditions.

Completely pre-assembled energy supply for gondola lift in fairground ride

Igus Product

Robust, safe, UV-resistant: A pre-assembled energy chain ensures the power supply to the lift at the funfair as well as quick set-up and dismantling.

Safe cable guidance for 12 STS cranes at high travel speeds

Igus Product

Crane traves of up to 500 metres with energy chain systems and cables from igus®.

Tram switches

Igus Product

Thanks to the material used, even chips up to a temperature of 850 °C bounce off without a trace.

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation