From super to super cost-effective!

PRT low-cost website header with two igus plain bearings, from €54.77 and €9.66.
PRT low-cost website header with two igus plain bearings, from €54.77 and €9.66.

Compare slewing ring bearings now and save costs!

iglidur PRT slewing ring bearing with cost advantage and piggy bank icon.

The choice is yours: iglidur® PRT slewing ring bearings

  • 100% maintenance-free and lubrication-free
  • Simple assembly, replaceable sliding elements
  • Made in Germany

Quality that adapts

Save up to 82% now:

Slewing ring, PRT-02-30-AL

iglidur PRT-02-20-AL slewing ring bearing with screws.
  • Particularly lightweight
  • Outer ring made of anodised aluminium
  • Characterised by greater stability and can therefore absorb higher tilting moments

Slewing ring, PRT-05-15-PC

iglidur PRT-05-15-PC slewing ring bearing with cutouts and a central bore.
  • Low-cost solid plastic slewing ring bearing
  • Durable material combination iglidur® M260 and P4
  • Made from at least 97% regranulate

Save up to 67% now:

Slewing ring, PRT-01-20

iglidur PRT-01-60 slewing ring bearing with screw holes.
  • High wear resistance
  • For high load, high stiffness
  • Aluminium housing

Slewing ring, PRT-02-20-LC

iglidur PRT-02-20-AL slewing ring bearing with screws.
  • Low-cost version
  • Slewing ring with particularly lightweight
  • Good load capacity

Save up to 66% now:

Slewing ring, PRT-04-100

Round igus component with holes for a bearing or rotary connection.
  • All-rounder for a wide range of applications
  • Easy to replace and expand: modular system design
  • Particle emission test in the Fraunhofer IAF-compliant cleanroom laboratory

Slewing ring, PRT-06-100

Round metal flange with holes.
  • Up to 85% more cost-effective and at 8mm only half the height of the PRT-04
  • Suitable for small installation spaces
  • Housing made of stainless steel or aluminium
  • FDA-compliant sliding elements available

Save up to 60% now:

Slewing ring, PRT-01-30

iglidur PRT-01-60 slewing ring bearing with screw holes.
  • High wear resistance
  • For high load, high stiffness
  • Housing made of aluminium

Slewing ring, PRT-02-30-ECO

Round igus part with a central hole and screw holes.
  • Cost-effective, as it is made from at least 97% regranulate
  • ECO version and therefore particularly sustainable

Save up to 17% now:

Slewing ring, PRT-01-100

iglidur PRT slewing ring bearing with screw holes.
  • Simple assembly, replaceable sliding elements
  • High wear resistance
  • For high loads, high stiffness

Slewing ring, PRT-04-100

Round igus component with holes for a bearing or rotary connection.
  • 60% lighter and 50% more space-saving than PRT-01
  • Easy to replace and expand: modular system design
  • Clean room applications possible

Find out more about our slewing ring ball bearings now

Mockup of the PRT brochure “Rotation!” with open pages and product examples.

Rotation! Brochure

iglidur PRT slewing ring bearing without lubrication with warning symbols.

iglidur® material

Whitepaper on the iglidur PRT slewing ring bearing with open pages.

White paper

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation