drylin® SHT and SHT-PL XY tables

High precision, extreme torsional stability

  • Precise alignment thanks to CNC manufacturing
  • Also available as a preload version (PL) with pretension
  • 100% lubrication-free and complete
  • Corrosion-free
  • With trapezoidal thread or dryspin® steep thread
  • Upper unit can be mounted with right or left alignment
  • Accessories available (hand wheel, position indicator...)

Product services

Download technical data

Request a quotation

Free online configurator

The sizes of the SHT-XY XY table

SHT-XY-08-AWM

  • max. stroke length: 150 mm
  • slide length: 65 mm
  • Shaft material: Aluminium
  • Shaft diameter: 8 mm

SHT-XY-12-AWM

  • max. stroke length: 350 mm
  • Carriage length: 85 mm
  • Shaft material: Aluminium
  • Shaft diameter: 12 mm

With spring preload - PL versions

SHT-XY-12-AWM-PL

  • max. stroke length: 350 mm
  • Slide length: 85 mm
  • Shaft material: Aluminium
  • Shaft diameter:12 mm
  • With pretension

SHT-XY-20-EWM-PL

  • max. stroke length: 500 mm
  • Slide length: 130 mm
  • Shaft material: Stainless steel
  • Shaft diameter: 20 mm
  • With pretension

Technical data

Part No.A, -0,3 [mm]H [mm]E1, ±0,15 [mm]E2, ±0,15 [mm]Basic length lx [mm]Basic length ly [mm]R [mm]f [mm]lt, ±0.1 [mm]tk [mm]ts [mm]tgkt [mm]
SHT-XY-12 8556707314514542230116.6M86.4
SHT-XY-08 654252569696321.515.5105.5M67
SHT-XY-12-PL 8556707314514542230116.6M86.4
SHT-XY-20-EWM-PL 1308610811520220272236159M108.6
Part No.sgd [mm]Tl1 [mm]d1 Standard d1 Alternativel2 [mm]d2 standardd2 Alternativeha1 [mm]ha2 [mm]W, ha2-ha1 [mm]
SHT-XY-12 M612TR10x2 17TR10x2 6h9176h9183820
SHT-XY-08 M58TR6x2/TR6.35x2.54 15.5TR6x2/TR6.35x2.54 5155132916
SHT-XY-12-PL M612TR10x2 17TR10x2 6h9176h9183820
SHT-XY-20-EWM-PL M820TR18x4 26TR18x4-2612h9236340
SHT-XY technical drawing with dimensions for stroke and installation space.

Assembly information

Technical options for the SHT series

Electric drive systems: electric motors from igus

Stepper motor for a drylin slider with plug-in connector.

Bearing materials

Four drylin plain bearing materials in different colors as cylindrical samples.

Lead screw design

Three threaded rods made of gewindematerial for drylin.

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation