Weight-saving energy chain systems

Comparison of two igus energy chains: the right one is 11% lighter, at 4.4 kg/m instead of 4.96 kg/m.

Up to 10% less weight

Comparison of two igus products with 27% less weight in the E4.48L.100.R.0 model.

Up to 27% less weight

TRCF.100.145 and TRLF.100.145.0 show 2.7 kg/m versus 1.9 kg/m, 30% lighter.

Up to 30% less weight

Comparison chart: steel cable carrier at 7.85 kg/m versus YE42.10.100.0 at 4.1 kg/m, 48% lighter.

Up to 48% less weight

Expert tips

Brochure with 10 tips for free-hanging igus e-chains, beside open inner pages with diagrams and mounting notes.

Tips for unsupported energy chains

igus brochure with 13 tips for using e-chains in sliding applications.

Tips for gliding energy chains

Cable guidance system and igus catalog on a laptop for choosing durable energy chains.

All tips at a glance

Ruthmann aerial work platform with the boom extended beside a tower, next to a building with solar panels.

Heavy components lower the payload

Collage of application examples for energy chains in machines and systems.

Customers rely on energy chains

You might also be interested in

Cable carrier with colored cables and Tech up Cost down logo.

Long-lasting energy supply

Cable carrier with multiple cables for cost-saving cable guidance.

Cost down

Additional ways of saving

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation