Driver cab with igus components and product graphics for rollers, chains and cables.

Intelligent driver environment for agricultural, construction and commercial vehicles

Implementing modern driver's cabs technically

Tractor cab with controls and orange-marked igus components.

This is what igus looks like in your driver's cab

GO ZERO - no compromises, clear advantages

format_color_reset
wifi
nature

Our products in use: from incoming to outgoing goods

Low-maintenance linear adjustment of driver seats in construction site vehicles

Test seat on a linear platform with joystick and armrests in a test environment.

Energy chains and plain bearings from igus enable the safe operation of height-adjustable cabs

The e-chain guides cables on a SENNEBOGEN arm in port operation.

Clever solution for dumpers exposed to heavy loads

AUSA dumper with cable guide mounted at the driver’s seat.

Lubrication-free bearings in dust and moisture in foot pedals for agricultural machinery

Aluminum pedal with an angled tread surface and base plate.
Agricultural machine with operator station and control monitor in agricultural technology.

Driver's cabs in agricultural machinery

Control panel and monitor in a material-handling cabin.

Driver's cabs in cranes

Excavator cab with control console and seats for construction machinery.

Driver's cabs in the construction site vehicle

Product highlights

drylin W linear guide with standardised RAM hole patterns

  • Customisable - straight or curved rails, different installation sizes and integration of e-chains for organised cable guidance
  • Rails up to 4,000mm, precise to the millimetre, with or without fixing hole pattern, available in silver or black anodised finish
  • RAM as an industry standard - many displays are already RAM-compatible and fit onto the igus carriage
  • 100% lubrication-free, ideal for clean cabin environments
Driver cab with seat, steering wheel and control unit for PRT-04-20-ART-PR in a tractor.

iglidur PRT-04 slewing ring bearing with precise locking mechanism

  • Extremely precise locking mechanism with reduced clearance for rattle-free display adjustment
  • Eight installation sizes from 20 to 300mm for a wide range of applications in driver's cabs
  • Free from maintenance and lubrication and thus ideal for continuous use under vibrations and changing ambient conditions
  • Quiet, defined locking positions with simultaneously easy adjustment

Achieve intelligent driver environment faster with igus engineering tools

CAD libraries on a tablet with a 3D model and component view.

CAD database

Guarantee for igus products: 4-year guarantee and long life guaranteed symbol.

4-year guarantee

igus configurators on laptop and tablet for product selection and customization.

Configurator and service life calculation

Why igus?

language
double_arrow
igus product guarantee: up to 4 years warranty for all products.
format_color_reset
Handshake in front of an open case with technical components.

Ready for your next project?

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation