Suspension dampers in an autonomous racing car

The High-Octane association from Erlangen is developing an autonomous racing car for Formula Student

Profile

  • What was needed: dryspin® high helix lead screw in left-hand thread and stainless steel with matching dryspin® injection moulded threaded nut
  • Requirements: Small installation space, high load, high efficiency, 100 % lubrication and maintenance-free, low weight
  • Industry: Automotive industry
  • Success for the customer: By using the lubrication-free dryspin® lead screw technology, High-Octane was able to save €1,093 in costs and reduce the consumption of lubricant and hydraulic oil CO2 by 1.1 kg
Race car drives between cones on a test track.

Problem

Solution

Machine part with bearing and threaded cap on a workbench.
Suspension damper on a table with a red and black spring.
MANUS suspension with red shock absorbers and hoses on a test bench.
Two racing dampers are being installed in the vehicle.

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation