Energy chains and bearings for the interior of the future

Movement made easy with these igus components:

E2C-15 energy chain with numbers 1 and 3 to indicate the installation positions.

e-chain E2C.15.16.028.0 micro, closed

  • Ideal for tight installation spaces: 15mm inner height, 16mm inner width and 28mm bend radius
  • Optimum cable protection thanks to very smooth contours
  • Quiet thanks to built-in brake
E2C-10 energy chain for vehicle interiors, marked with 2.

e-chain E2C.10.16.028.0 micro, closed

  • Ideal for tight installation spaces: 10mm inner height, 16mm inner width and 28mm bend radius
  • Optimum cable protection thanks to very smooth contours
  • Quiet thanks to built-in brake
ECS cable carrier system with position 5 marked and a blue cable inserted.

e-chain E03.05.10 easy chain, can be filled from the outside

  • Ideal for the smallest installation spaces: 5x5mm interior, 10mm bend radius
  • Very quick and easy to fill: Simply push the cable in from the outside
  • Smooth-running and cost-effective
Round precision bearing with flange and mounting holes.

PRT slewing ring bearing

  • 100% lubrication- and maintenance-free
  • Light and quiet thanks to sliding elements made of wear-resistant plastic
  • Rings made from anodised aluminium or stainless steel
iglidur F300 plain bearing for automotive interiors.

Plain bearing iglidur F300

  • 100% lubrication- and maintenance-free
  • Highly wear-resistant
  • Conductive and particularly resistant in KTL-coated assemblies
drylin SHT carriage with guides and threaded spindle for linear movement.

drylin linear axis

  • Drive: trapezoidal or high helix lead screw
  • Quiet and corrosion-resistant
  • Bearing points completely lubrication- and maintenance-free

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation