Corrosion-free linear bearings for washing machine in automobile production

lubrication-free linear bearings enable reliable cleaning in industrial washing system

Profile

  • What was needed: drylin® linear bearing; Tribo-Tape sliding film
  • Requirements: Water and chemical cleaning agents attack all components, which must above all be corrosion-free; no lubricants that could mix with the cleaning fluid were allowed to be used
  • Industry: Automotive industry
  • Success for the customer: drylin®-bearing operate in dry operation and therefore do not require any lubrication; they are insensitive to external influences such as the humid environment; operating costs are saved thanks to long service lives and the absence of component replacements
Automated production system with one person operating at the front.

Problem

Solution

Assembly system with two linear axes and grippers beside an operator.

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation