Plastic bearings replace metal and ceramic bearings in ring motor

No problem with dirt, salt water and impacts

Profile

  • What was needed: Plain bearings for the ring motor
  • Requirements: The motor and bearing points are underwater all the time. The bearings must therefore function permanently when subjected to high salt content and possible contamination. In addition, the lightest possible bearings were required as any additional weight would mean increasing the size of the drive.
  • Industry: Ship and boat building
  • Success for the customer: The polymer bearings proved to be the best solution for the application: in contrast to metallic solutions, they are corrosion-free and lightweight. And compared to ceramic bearings, they have a higher load limit and are extremely wear-resistant.
Model with two large propellers on a test or demonstration platform.

iglidur J plain bearings

iglidur J SM bushing for vibration damping.
  • Outstanding coefficient of friction
  • Low moisture absorption
  • High media resistance
igus sample box with iglidur plain bearings and application brochures.

Problem

Solution

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation