Energy chain for indoor cranes in foundry with high temperatures and contamination

Robust E4/4 roller energy chains work reliably under extreme conditions in three indoor cranes

Profile

  • What was needed: Type E4/4 energy chains, designed as roller energy chains
  • Requirements: High temperatures of permanently 55°C in the foundry, coupled with high levels of contamination from moulding sand, graphite and metallic dust.
  • Industry: Crane construction
  • Success for the customer: The chains are robust and allow long travel distances. As roller energy chains, the drive power of the crane for moving the chain was reduced to less than 25%. Long-term trouble-free operation was achieved in a very harsh environment.
Industrial hall with large yellow overhead cranes and heavy machine parts.

Problem

Solution

Large yellow industrial load on a trailer is being positioned in a hall by workers.

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation