Hygienic and quiet linear bearing for packing fruit and vegetables

Packing fruit without contamination since switching from metal bearings to lubrication-free drylin® bearing

Profile

  • What was needed: drylin® R linear plain bearing, drylin® T linear plain bearing
  • Requirements: The previous linear bearings wore out the shaft, which formed grooves. In addition, there were increased noise emissions and a high susceptibility to corrosion due to cleaning. The grease, which could fall directly onto vegetables, was particularly dangerous. The new bearing technology was intended to eliminate these problems.
  • Industry: Food technology
  • Success for the customer: The drylin® bearings minimise wear and increase service life. The lack of lubrication saves time and money. The travelling movement is very quiet and the entire system is corrosion-free.
Automated machine with transport and tooling mechanism in a workshop.

Problem

Solution

Conveyor belt in an enclosed automation system.
Automated device with a metal roller and clamping mechanism for industrial processing.
Machine unit with metal guide and ventilation grille.
Automated device with a metal frame and rollers in a production area.

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation