Change Language :
Turning, tilting, lifting: Automated Guided Vehicles (AGVs) such as the Open Shuttle from KNAPP Industry Solutions must always move reliably and maintenance-free, even in continuous operation. To enable the AGVs to adapt to different transfer heights, they require a lifting mechanism, for example. To achieve this, the Open Shuttle (Fig. 1) relies on two lead screw linear axes of the type drylin SLW as well as E2 micro energy chains for cable guidance.



Figure 2: In lifting units, drylin ZLW axes and drylin SLW axes equipped with polymer liners ensure the linear movement.

Figure 3: The special feature of the drylin modular system: Every customer can configure their own individual solution.

Figure 4: The miniature e-chains from the E2 micro series are used for the small installation space in AGVs.