Change Language :
As a newcomer in material handling, Rocket Solution has lived up to its company name and quickly led its shuttle warehouse system to market success. Speed is also the watchword when connecting the energy chains to the lifts and lifters. Here, ready-to-connect energy chains with harnessed cables and Module Connect plug-in connectors from igus are used. They save the manufacturer a significant amount of assembly time and reduce potential sources of error when connecting the cables. Rocket Solution also relies on lightweight and lubrication-free iglidur plain bearings in its shuttles.





The RSX1 shuttle warehouse from Rocket Solution offers high performance density in a compact installation space.

The Module Connect plug-in connectors can be connected and disconnected at record speed.

The harnessed energy chains from igus ensure safe energy supply to the shuttles.