Production of surgical spectacles

High-precision and smooth drylin®-linear module in production machine for surgical spectacles

Profile

  • What was needed: drylin® SLW spindle linear modules
  • Requirements: The machine had to guarantee a high degree of precision in angle adjustment with an accuracy of 0.1 degrees. In addition, a symmetrical linear movement in two directions was to be realised with a single control unit, while at the same time the installation area was very tight.
  • Industry: Medical technology
  • Success for the customer: The design, which is based on a drylin® spindle linear unit, ensures that the linear movement can be performed with less friction and almost no clearance. This also had a positive effect on the robustness and precision of the system.
Linear system with igus components for a precision axis.

Problem

Solution

igus linear axis with drive mounted on a wooden table.
igus linear axis with cable carrier and slide carriage for an automated machine setup.

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation