The plastic energy chain guides 200kg/m cables on an offshore drilling vessel

Profile

  • What was needed: E4.1 series energy chain
  • Requirements: With 17.5 m and 8 m travel of cantilever and drilling floor skid, a safe cable routing with an additional load of 200 kg/m was to be found.
  • Industry: Oil and gas
  • Success for the customer: The plastic-energy chains are designed to be stable and lightweight at the same time. This reduced the overall weight of the system. It is also particularly suitable for the environmental conditions on the high seas (corrosion, wind, etc.)
Technicians install an igus cable carrier system on an industrial plant with a skid sled.

Problem

Solution

Large cable carrier system on an industrial test or assembly line with red railings.
E4.1 energy chain system with large cable loops in an industrial facility.
PU-E4.1 cable carrier with a height of 350 mm.
Find out more here

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation