Lubrication-free bearings and reliable cable protection in dental technology

Treatment centre

Dentist treatment unit

Seat mechanism

iglidur G plain bearings in dental seat mechanism
  • Suitable for high loads
  • Lubrication and maintenance-free
  • Very good coefficient of friction

Treatment light

Treatment light with iglidur JVSI plain bearings
  • Preloaded, completely clearance-free when unloaded
  • Very good wear resistance
  • Lubrication and maintenance-free

Linear adjustments patient chair

drylin T in patient chair adjustment
  • Sliding instead of rolling for high service life
  • Consisting of extremely durable, lubrication-free sliding elements

<br />Height adjustment of the treatment unit

drylin SHT in dental treatment unit
  • Solid design
  • Various materials for shaft and spindle
  • Available incl. motor and motor control

<br />Height adjustment of the treatment unit

Energy chain in dental treatment unit
  • Compact with small bend radius
  • Quiet due to small pitch
  • Easy to fill

<br /><br />Energy supply in the dentist element

Dental treatment unit with e-chain
  • Designed for high bending, centrifugal and torsional forces
  • Can be used in confined installation spaces

Dental X-ray unit

Dental X-ray machine

Height adjustment of the tomograph

dryspin in height adjustment
  • Lubrication- and maintenance-free linear technology
  • Up to 30 % longer service life than conventional lead screws

Cable guide height adjustment

E2 energy chain for cable guidance
  • For safe cable routing in confined spaces
  • Small pitch for quiet, smooth running
  • High stability for long service life

Height adjustment of chin rest

drylin SLW in height adjustment of chin rest
  • Compact spindle linear adjustment
  • Torsion-resistant and bend-proof
  • With stepper motor for electrical adjustment

Bearing arrangement of the scanner

PRT slewing ring bearing for the bearing arrangement of the scanner
  • Lightweight, compact and ready to install
  • With wear-resistant, lubrication-free and maintenance-free igldiur sliding elements

Energy supply in rotation

Reverse Bend Radius rotating energy supply system for rotation
  • The standard for circular movements
  • Allows rotation angles of 900° and more
  • Rotation speeds of up to 360°/s possible

Linear adjustment on the head piece

drylin for linear adjustment
  • Lubricant- and maintenance-free sliding elements
  • Robust and rust-free for a long service life
  • Insensitive to dust and dirt

Dental milling machine

Dental milling machine

Cable guidance of the milling machine

E2.1 energy chain for the cable guidance of the milling machine
  • Compact with small bend radius
  • Quiet due to small pitch
  • Easy to fill

Ready-to-install e-chain for milling machine

reacychain for cable guidance of the dental milling unit
  • Complete energy chain system including cable for time-saving installation
  • Assembly time reduced by up to 95

Linear adjustment of the housing doors

drylin W hybrid for housing guide
  • Lubricant- and maintenance-free sliding elements
  • Robust and rust-free for a long service life
  • Insensitive to dust and dirt
Sample box for medical technology

Free sample box for medical technology

Success stories

Casting device in dental technology

Dental casting unit: Reliable closing

Applications in medical technology

Further success stories

The huge motion plastics sample box

igus corner

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 511326Write e-mail

Shipping and consultation