100% plastic - drylin NTP telescopic guide

Metal-free and lightweight

Components of the drylin NTP polymer telescopic guide

drylin NT linear guide with two black carriages for a sliding system.

drylin NTP-27

  • Extension lengths of 125mm / 150mm
  • 3-piece construction made of igus® high-performance polymers
  • Lighter than steel rails
  • Metal-free
Four colored drylin NTP guide rails side by side.

drylin NTP-27 in colour

  • Complete telescopic guide made of solid plastic
  • Extension lengths of 125mm / 150mm
  • Available in several colours
  • Cost-effective injection moulding production

Why choose a drylin NTP polymer telescopic guide?

Robust

Dirt-resistant

Corrosion-free

Quiet

Lightweight

Hygienic

Configurator for telescopic rails - find the perfect rails for your application!

Telescopic rails configurator on a laptop screen with an extended rail component.
Find the perfect telescopic rails for your needs

Banner with question icon and portrait of a man.

Ask our expert

drylin NT sample image with product and packaging symbol.

Free sample

White paper with 10 potential savings through the use of plain bearings.

Download white paper now


Application examples

Telescopic guides in furniture

Application icon for furniture drawers with crossed tools.

Aircraft

drylin N guide rail with carriage for linear movement.

drylin NT-35

  • Stepless extension up to 1,200mm
  • Full extension, partial extension, over-extension
  • Snap mechanism optionally available in end and centre positions
drylin NT rail and sliding carriage shown in cross-section.

drylin NT-60

  • Stepless extension up to 2,000mm
  • Quiet, smooth running
  • Robust construction due to solid plastic-aluminium design
drylin NT rail with open and closed profiles for sliding applications.

drylin NTV-27

  • Extension length up to 500mm
  • Rattle-free due to spring preload
  • Constant displacement force due to drylin N pre-load prism slide
drylin NT carriage profiles in two variants with hidden guidance.

drylin NT-35-AR

  • Extension lengths up to 1,200mm / 2,000mm
  • Reduced light reflections thanks to black anodised aluminium
  • Unobtrusive appearance

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation