Wear-resistant plastic gear racks, from a batch size of 1 to high-volume production of several millions

Online shop

Two gear racks with straight teeth.

Special parts

Rack gear with dimensions b, h and l.

Gear materials at a glance

iguform S270 gear rack

  • Low coefficient of friction
  • Low moisture absorption
  • Quiet

igutek P360 gear rack

  • Increased wear resistance
  • Good tribological specifications
  • Very tough.
  • Insensitive to impact loads

New: implement any length of travel easily with our xirodur S180 gear rack components

Rack gear elements in three views: a single part, a short element, and a long element.

Tech up

  • Individual lengths are available
  • For dry operation
  • Wear-resistant
  • Lubrication-free
  • Low moisture absorption
  • Hole pattern in the rail can be customised
  • Elements can be replaced

Cost down

  • Economical thanks to high-volume production
  • Individual elements can be replaced instead of entire
    gear rack
  • Spare parts are manufactured cost-effectively

The igus test lab

iglidur gear in a test lab on a test rig.

Your questions and our answers (FAQ)

  • Injection moulding with iglidur® high-performance polymers
  • Mechanical CNC machining from iglidur® bar stock
  • 3D printing with iglidur® laser sintering or FDM materials

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation