Sizes for the PRT-04

Lighter, more compact, more cost-effective

PRT-04 bearing with a perforated metal ring.
  • saves at least 50% installation space
  • up to 20 % cheaper and
  • 60% lighter than the PRT-01
  • Available with diameters from 50mm to 300mm
  • Wear-resistant, lubrication- and maintenance-free iglidur® sliding elements
  • External gearing in 4 variants
  • Internal gearing vs. external gearing: By having gearing on the inside of the bearing, installation space can be saved
  • Angle stop with adjustable limit
  • snap function possible in various positions using a mechanical pin
  • Use of F2 sliding elements to avoid electrostatic charging. Good media and temperature resistance, can also be used in damp environments.

Tech up

Cost down

Proof

Sustainability

Ideal for small installation spaces

Chain guide on a linear axis in a technical system.
A robot with a gripper is assembling a component in an industrial application.

We will be happy to assist you

Contact now

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation