igubal components for food contact are displayed in front of packaging with fruit and vegetables.

igubal FC

Detectable spherical bearings for the food industry

Advantages of igubal FC

location_searching
check
fastfood
format_color_reset

When do I use them?

  • When particles need to be detectable
  • When maintenance-free materials are required
  • When dimensional series E and K components are to be used
  • When high compressive strength is required
  • When high flexibility is required

When should I not use them?

  • When temperatures are above +80 °C
  • If dimensions over 16 mm are required
  • If rotational speeds of over 0.5 m/s are to be realised
igubal spherical bearings and a conveyor belt with food in the food industry.

Product presentation of the FDA-compliant double spherical plain bearing

programme overview -detectable igubal spherical plain bearings

Rod-End spherical bearings in blue and metal.

Rod end bearings

  • Detectable rod end
  • Made of plastic or metal
  • Optional dimensional series E or K
Plain bearings and bushings for industrial applications.

Spherical insert bearings

  • Moulded or twisted
  • FDA and EU 10/2011 compliant
  • For housing bearing UC204-210
igus coupling joints in blue and metal.

Double joints

  • Double spherical plain bearing made from food-grade materials
  • Also available with stainless steel spherical ball
Pillow-Block housing with blue bearing bore.

Pillow block bearings

  • Detectable pillow block bearing
  • FDA and EU 10/2011 compliant
Flange bearing with blue inner ring.

Flange mounted bearings

  • Detectable flange bearing
  • FDA and EU 10/2011 compliant
Blue plastic clevis joint in several views.

Clevis joints

  • Detectable clevis joint with spring hinge pin
  • Can be combined with rod end of dimensional series E
Spherical bearing with a blue inner ring.

Spherical bearings

  • FDA and EU10/2011 compliant
  • dimensional series E
  • robust and cost-effective
FDA-compliant fixing rings made of blue plastic.

Fixing collar

  • Split, detectable fixing collar
  • FDA and EU 10/2011 compliant
  • Very light and cost-effective

More about igubal spherical plain bearings

Shop

Tool

Knowledge base

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation