Processing thermoplastics

Cleanroom 3D printer

3D printer in a closed test cell with filament guide and part holder.
  • What was needed: A precise and reliable cleanroom 3D printer for processing thermoplastics
  • Requirements: Absolutely free of lubrication and maintenance, long service life, suitable for cleanrooms, no abrasion, cost efficiency
  • Products used: Simple encapsulated stepper motors with coupled dryspin® high helix lead screws and flanged lead screw nuts with spanner flat made of iglidur® A180, encapsulated stepper motors with coupled trapezoidal lead screws and flanged lead screw nuts made of iglidur® A180, igus WSX double rail, drylin® W single rails, drylin® R aluminium shafts, igubal® pillow block and flange bearings, xiros® radial deep groove ball bearings
  • Success for the customer: The use of drylin® bearings with replaceable liners has resulted in greater design freedom for all linear guides. This has significantly accelerated the design process of the VIVECube - Clean Precision. The liners effectively prevent unwanted particle release and at the same time offer process stability. The use of suitable rail and shaft guides brought additional advantages in the realisation of the system.
  • The use of high helix lead screws and trapezoidal lead screws with high efficiency for all drive axes was the final solution to the problem of cleanroom capability of the VIVECube - Clean Precision. This was the only way to find a verifiably suitable and cost-efficient solution for low-abrasion linear drives.
A particle counter measures air at a manual 3D printer unit with a flexible hose arm.

Go to application

Linear guide and threaded spindle in a machine assembly.
Machine with linear guides and spindles in a technical application.

Products used in the cleanroom 3D printer

Compact igus motor with shaft and several plug-in connectors.

Stepper motors

High helix lead screw made of stainless steel with rolled thread.

High helix lead screws

Cut-out Drylin linear guide with a toothed plastic profile.

Trapezoidal lead screw

Lead screw nut with spanner flats, cut out.

High helix flange lead screw nut

Cut-out plastic flange nut with internal thread.

Trapezoidal flange lead screw nut

Aluminium profile in cross-section with internal chambers.

drylin® W double rail WSX

drylin WS-10 guide rail, background removed.

drylin® W single rail

drylin R linear guide for linear technology.

drylin® R aluminium shaft

Drylin plain bearing with two mounting holes and internal thread, cut out.

Flange and pillow block bearing

Freigestellt xiros ball bearing with visible balls.

Radial deep groove ball bearings

Further 3D printing applications

Office 3D printer

igus MANUS linear motion system with aluminium frame and sliding carriage.

Portable 3D printer

Lumifold device with the lid raised and internal components visible.

3D printer that makes itself

The drylin R linear guide in a 3D printer guides the print head precisely.

Fabforge Innovations 3D printer

CAD model of a linear setup with several igus guide elements and axes.

3D printed lead screw nut

Threaded spindle on a machine frame with guide rods and a metal plate.

Mini 3D printer

LumiPocket application with 3D-printed samples and a transparent part.

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation