Precise hybrid stepper motor

Stepper motor

Different versions of stepper motor

Shaft stepper motors

Shaft stepper motors

spindle-stepper motor

Lead screw stepper motors

igus linear axis with gear rack

Specialist stepper motors

Structure of stepper motor

engine structure

Precise positioning

High torque and holding torque

Low heat generation

Simple motor control

DDX

stepper motor shopping aid

Find the right motor in just a few clicks

  • Find suitable products quickly
  • With and without gearbox
  • Including technical data
  • Fast delivery*

Sizes of stepper motor

  • NEMA 08 (flange dimension 20 mm)
  • NEMA 11 (flange dimension 28 mm)
  • NEMA 14 (flange dimension 35 mm)
  • NEMA 17 (flange dimension 42 mm)
  • NEMA 23 (flange dimension 56 mm)
  • NEMA 34 (flange dimension 86 mm)
motors

Examples of stepper motor applications

Special measurement setup with lead screw axes

Drive technology application example Art Robotics

3D printer for concrete l Lubrication-free solution for dusty environment

Drive technology application example

Engines for marine research

Engines for marine research

More application examples

AWB

More information about stepper motor

D1 D2

Suitable motor control systems

White paper lead screw

Free white paper

Electric motors

Accessories Shop

Frequently asked questions from our customers

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation